{fabory/6_screws/din_7985.prj},{NB=Linsenschraube DIN 7985 M3x25-H 24660.030.025(High)},{CNSORDERNO=24660.030.025},{D=3.00},{L=25.00},{PACKAGING=0},{VARIANT=0.000},{FABNETWEIGHT=1.500},{P=0.500},{A=1.500},{BX=19},{DA=3.600},{DK=6.000},{K=2.400},{R=0.100},{RF=6.000},{V=1.600},{X=1.250},{M=3.100},{NENNID=M3x25-H},{BRAND=Fabory},{STANDARD=DIN 7985-H},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Steel},{GRADE=4.8},{SURFACETREATME=Zinc plated},{HEADSHAPE=Raised cheese head},{DRIVINGFEATURE=Phillips},{COMPARABLESTAN=ISO7045-H},{ADDITIONALINFO=large pack},{ROHS=Y},{APPROVAL=},{EANCODE=8715492639240},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161504},{ETIM=EC000887},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.