Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7983 C-Z - Cross recessed raised countersunk head Z tapping screws, form C
Bill of material
Tapping screw DIN 7983 ST3.5x32-C-Z
CNSORDERNO
Article Number
55689.035.032
NENNID
Short description
ST3.5x32-C-Z
D
Nominal thread diameter
3.50 mm
L
Nominal length
32.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7983 C-Z
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
0.00017 kg
COMPARABLESTAN
Comparable standards
"ISO7051 C-Z;NFE25-657 C"
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494558167
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/55689035032
PACKAGING
Packaging Unit
0 PCS
D3
Thread core diameter
2.640 mm
P
Threaded pitch
1.300 mm
A
Distance from the last full form thread to the bearing face max.
1.300 mm
DK
Head diameter max.
6.800 mm
F
Height of lens
1.200 mm
K
Head height ~
2.100 mm
R
Transition radius under head max.
1.400 mm
RF
Radius of curvature of the lens head ~
5.400 mm
MZ
Wing diameter of cross recesses ~
4.300 mm
TZ
Depth of the driving feature max.
2.340 mm
Y
Length of the cone max.
3.200 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices