{fabory/6_screws/din_7983_c_h.prj},{NB=Blechschraube DIN 7983 ST4.8x80-C-H 51690.048.080(High)},{CNSORDERNO=51690.048.080},{D=4.80},{L=80.00},{PACKAGING=0},{VARIANT=1.000},{FABNETWEIGHT=7.980},{P=1.600},{A=1.600},{DK=9.500},{F=1.500},{K=3.000},{R=1.900},{RF=8.200},{MH=5.400},{TH=3.200},{Y=4.300},{NENNID=ST4.8x80-C-H},{BRAND=Fabory},{STANDARD=DIN 7983 C-H},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Sharp point},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Raised countersunk head},{DRIVINGFEATURE=Phillips},{COMPARABLESTAN=ISO7051 C-H},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492305961},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161507},{ETIM=EC000889},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.