Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7982 C-Z - Cross recessed countersunk head tapping screws, form C
Bill of material
Tapping screw DIN 7982 ST4.8x45-C-Z
CNSORDERNO
Article Number
51681.048.045
NENNID
Short description
ST4,8X45MM
D
Nominal thread diameter
4.80 mm
L
Nominal length
45.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7982 C-Z
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
0.00500 kg
COMPARABLESTAN
Comparable standards
ISO7050 C-Z,NFE25-656 C
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492304872
INTRASTATCODE
Intrastat
73181410
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/51681048045
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
3.580 mm
P
Threaded pitch
1.600 mm
A
Distance from the last full form thread to the bearing face max.
1.600 mm
DK
Head diameter max.
9.500 mm
K
Head height ~
3.000 mm
R
Transition radius under head max.
1.900 mm
MZ
Wing diameter of cross recesses ~
5.000 mm
TZ
Depth of the driving feature ~
3.100 mm
Y
Length of the cone max.
4.300 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices