Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7982 C-Z - Cross recessed countersunk head tapping screws, form C
Bill of material
Tapping screw DIN 7982 ST3.5x38-C-Z
CNSORDERNO
Article Number
26432.035.038
NENNID
Short description
ST3,5X38MM
D
Nominal thread diameter
3.50 mm
L
Nominal length
38.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7982 C-Z
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated black passivated
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
0.00218 kg
COMPARABLESTAN
Comparable standards
ISO7050 C-Z,NFE25-656 C
ADDITIONALINFO
Additional information
ROHS
RoHs
N
APPROVAL
Approval
EANCODE
EAN code
8712423008229
INTRASTATCODE
Intrastat
7318149190
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/26432035038
PACKAGING
Packaging Unit
1000 PCS
D3
Thread core diameter
2.640 mm
P
Threaded pitch
1.300 mm
A
Distance from the last full form thread to the bearing face max.
1.300 mm
DK
Head diameter max.
6.800 mm
K
Head height ~
2.100 mm
R
Transition radius under head max.
1.400 mm
MZ
Wing diameter of cross recesses ~
4.000 mm
TZ
Depth of the driving feature ~
2.060 mm
Y
Length of the cone max.
3.200 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices