{fabory/6_screws/din_7982_c_z.prj},{NB=Blechschraube DIN 7982 ST2.9x25-C-Z26432.029.025(High)},{CNSORDERNO=26432.029.025},{D=2.90},{L=25.00},{VARIANT=1.000},{PACKAGING=1000},{FABNETWEIGHT=0.960},{P=1.100},{A=1.100},{DK=5.500},{K=1.700},{R=1.100},{MZ=2.800},{TZ=1.730},{Y=2.600},{NENNID=ST2,9X25MM},{BRAND=Fabory},{STANDARD=DIN 7982 C-Z},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Sharp point},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated black passivated},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Pozidriv},{COMPARABLESTAN=ISO7050 C-Z,NFE25-656 C},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{EANCODE=8712423008168},{INTRASTATCODE=7318149190},{ECLASS=},{UNSPSC=31161507},{ETIM=EC000889},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.