{fabory/6_screws/din_7981_c_z.prj},{NB=Blechschraube DIN 7981 ST6.3x75-C-Z 26760.063.075(High)},{CNSORDERNO=26760.063.075},{D=6.30},{L=75.00},{PACKAGING=200},{VARIANT=1.000},{FABNETWEIGHT=14.600},{P=1.8},{A=1.8},{DK=12.500},{K=4.550},{R=0.900},{RF=9.500},{MZ=6.700},{TZ=3.480},{Y=6.000},{DA=7.300},{NENNID=ST6,3X75MM},{BRAND=Fabory},{STANDARD=DIN 7981 C-Z},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Sharp point},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Pan head},{DRIVINGFEATURE=Pozidriv},{COMPARABLESTAN=ISO7049 C-Z,NFE25-658 C},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8712423009271},{INTRASTATCODE=7318149190},{ECLASS=},{UNSPSC=31161507},{ETIM=EC000889},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.