Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7981 C-Z - Cross recessed Z pan head tapping screws, form C
Bill of material
Tapping screw DIN 7981 ST3.9x32-C-Z
CNSORDERNO
Article Number
26760.039.032
NENNID
Short description
ST3,9X32MM
D
Nominal thread diameter
3.90 mm
L
Nominal length
32.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7981 C-Z
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
0.00260 kg
COMPARABLESTAN
Comparable standards
ISO7049 C-Z,NFE25-658 C
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492947901
INTRASTATCODE
Intrastat
7318149190
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/26760039032
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
2.920 mm
P
Threaded pitch
1.3 mm
A
Distance from the last full form thread to the bearing face max.
1.3 mm
DK
Head diameter max.
7.500 mm
K
Head height max.
2.800 mm
R
Transition radius under head max.
0.500 mm
RF
Radius of curvature of the lens head ~
5.800 mm
MZ
Wing diameter of cross recesses ~
4.100 mm
TZ
Depth of the driving feature max.
2.160 mm
Y
Length of the cone max.
3.500 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices