Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Bill of material
Tapping screw DIN 7981 ST3.5x70-C-H
CNSORDERNO
Article Number
51660.035.070
NENNID
Short description
ST3,5X70MM
D
Nominal thread diameter
3.50 mm
L
Nominal length
70.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7981 C-H
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Phillips
CNSMASSEXACT
Nett weight
0.00382 kg
COMPARABLESTAN
Comparable standards
ISO7049 C-H
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494464178
INTRASTATCODE
Intrastat
73181410
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/51660035070
PACKAGING
Packaging Unit
500 PCS
D3
Thread core diameter
2.640 mm
P
Threaded pitch
1.3 mm
A
Distance from the last full form thread to the bearing face max.
1.3 mm
DK
Head diameter max.
6.900 mm
K
Head height max.
2.600 mm
R
Transition radius under head max.
0.500 mm
RF
Radius of curvature of the lens head ~
5.400 mm
MH
Wing diameter of cross recesses ~
4.200 mm
TH
Depth of the driving feature max.
2.030 mm
Y
Length of the cone max.
3.200 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices