{fabory/6_screws/din_7976_c.prj},{NB=Blechschraube DIN 7976 ST8x60-C 51650.080.060(High)},{CNSORDERNO=51650.080.060},{D=8.00},{L=60.00},{PACKAGING=200},{VARIANT=1.000},{FABNETWEIGHT=21.700},{P=2.100},{A=2.100},{E=14.260},{K=5.950},{R=1.100},{S=13.000},{Y=7.500},{NENNID=ST8,0X60MM},{BRAND=Fabory},{STANDARD=DIN 7976 C},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Sharp point},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COMPARABLESTAN=ISO1479 C,ASMEB18.6.5M,BS4174,NFE25-662 C},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494096058},{INTRASTATCODE=73181410},{ECLASS=},{UNSPSC=31161507},{ETIM=EC000889},{FAB_NENN=ST8x60-C},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.