Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7976 C - Hexagon head tapping screws, form C
Bill of material
Tapping screw DIN 7976 ST3.9x45-C
CNSORDERNO
Article Number
51650.039.045
NENNID
Short description
ST3,9X45MM
D
Nominal thread diameter
3.90 mm
L
Nominal length
45.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7976 C
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
CNSMASSEXACT
Nett weight
0.00332 kg
COMPARABLESTAN
Comparable standards
ISO1479 C,ASMEB18.6.5M,BS4174,NFE25-662 C
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494104401
INTRASTATCODE
Intrastat
73181410
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/51650039045
PACKAGING
Packaging Unit
500 PCS
D3
Thread core diameter
2.920 mm
P
Threaded pitch
1.300 mm
A
Distance from the last full form thread to the bearing face max.
1.300 mm
E
Width across corners min.
7.590 mm
K
Head height max.
2.420 mm
R
Transition radius under head max.
0.500 mm
S
Across-flats-dimension max.
7.000 mm
Y
Length of the cone max.
3.500 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices