{fabory/6_screws/din_7976_c.prj},{NB=Blechschraube DIN 7976 ST5.5x38-C 26080.055.038(High)},{CNSORDERNO=26080.055.038},{D=5.50},{L=38.00},{PACKAGING=250},{VARIANT=0.000},{FABNETWEIGHT=5.900},{P=1.800},{A=1.800},{E=8.710},{K=4.150},{R=0.800},{S=8.000},{Y=5.000},{NENNID=ST5,5X38MM},{BRAND=Fabory},{STANDARD=DIN 7976 C},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Sharp point},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COMPARABLESTAN=ISO1479 C,ASMEB18.6.5M,BS4174,NFE25-662 C},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077064300},{INTRASTATCODE=7318149190},{ECLASS=},{UNSPSC=31161507},{ETIM=EC000889},{FAB_NENN=ST5.5x38-C},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.