Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7976 C - Hexagon head tapping screws, form C
Bill of material
Tapping screw DIN 7976 ST4.2x32-C
CNSORDERNO
Article Number
26080.042.032
NENNID
Short description
ST4,2X32MM
D
Nominal thread diameter
4.20 mm
L
Nominal length
32.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7976 C
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
CNSMASSEXACT
Nett weight
0.00291 kg
COMPARABLESTAN
Comparable standards
ISO1479 C,ASMEB18.6.5M,BS4174,NFE25-662 C
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077064171
INTRASTATCODE
Intrastat
7318149190
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/26080042032
PACKAGING
Packaging Unit
500 PCS
D3
Thread core diameter
3.100 mm
P
Threaded pitch
1.400 mm
A
Distance from the last full form thread to the bearing face max.
1.400 mm
E
Width across corners min.
7.590 mm
K
Head height max.
2.920 mm
R
Transition radius under head max.
0.600 mm
S
Across-flats-dimension max.
7.000 mm
Y
Length of the cone max.
3.700 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices