{fabory/6_screws/din_7971_form_c.prj},{NB=Blechschraube DIN 7971 C 6.3x45 51600.063.045(High)},{CNSORDERNO=51600.063.045},{D=6.30},{L=45.00},{PACKAGING=100},{VARIANT=1.000},{FABNETWEIGHT=10.080},{P=1.800},{DK=12.500},{K=3.650},{DA=7.100},{A=1.800},{N=1.600},{R=0.900},{RF=2.200},{T=2.200},{W=1.400},{Y=6.000},{Z=6.000},{NENNID=ST6,3X45MM},{BRAND=Fabory},{STANDARD=DIN 7971 C},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Sharp point},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Pan head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=ISO1481 C,BS4174,NFE25-663 C},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492299741},{INTRASTATCODE=73181410},{ECLASS=},{UNSPSC=31161507},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.