Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7971 C - Slotted pan head tapping screws, form C
Bill of material
Tapping screw DIN 7971 C 2.2x4.5
CNSORDERNO
Article Number
51600.022.045
NENNID
Short description
ST2,2X4,5MM
D
Nominal thread diameter
2.20 mm
L
Nominal length
4.50 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7971 C
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00000 kg
COMPARABLESTAN
Comparable standards
ISO1481 C,BS4174,NFE25-663 C
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494596480
INTRASTATCODE
Intrastat
73181410
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/51600022045
PACKAGING
Packaging Unit
1000 PCS
D3
Thread core diameter
1.630 mm
P
Threaded pitch
0.800 mm
DK
Head diameter max.
4.200 mm
K
Head height max.
1.350 mm
A
Distance from the last full form thread to the bearing face max.
0.800 mm
N
Width of slot
0.600 mm
R
Transition radius under head max.
0.300 mm
RF
Head-Radius ~
0.900 mm
T
Depth of the driving feature max.
0.800 mm
Y
Help dimensions max.
2.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices