{fabory/6_screws/din_7516_ee.prj},{NB=Schneidschraube DIN 7516 EE M5x10-H 27180.050.010(High)},{CNSORDERNO=27180.050.010},{D=5},{L=10},{PACKAGING=1000},{VARIANT=1.000},{FABNETWEIGHT=1.910},{P=0.800},{A=1.600},{DK=9.300},{K=2.700},{R=1.300},{RF=9.500},{MH=5.400},{EH=2.900},{F=1.200},{NENNID=M5X10},{BRAND=Fabory},{STANDARD=DIN 7516 EE-H},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Raised countersunk head},{DRIVINGFEATURE=Phillips},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077076549},{INTRASTATCODE=73181491},{ECLASS=},{UNSPSC=31161507},{ETIM=EC000891},{FAB_NENN=EE M5x10-H},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.