Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7516 EE-H - Thread cutting screws recessed head, form EE
Bill of material
Thread cutting screw DIN 7516 EE M4x25-H
CNSORDERNO
Article Number
27180.040.025
NENNID
Short description
M4X25
D
Nominal thread diameter
4 mm
L
Nominal length
25 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7516 EE-H
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Phillips
CNSMASSEXACT
Nett weight
0.00216 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492951335
INTRASTATCODE
Intrastat
73181491
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000891
URL
https://www.fabory.com/en-GB/p/27180040025
PACKAGING
Packaging Unit
1000 PCS
D3
Thread core diameter
3.141 mm
P
Threaded pitch
0.700 mm
A
Distance from the last full form thread to the bearing face
1.400 mm
DK
Head diameter
8.400 mm
K
Head height
2.700 mm
R
Transition radius under head
1.000 mm
RF
Radius of the raised portion of a head
9.500 mm
MH
Wing diameter of cross recesses Form H
5.200 mm
EH
Penetration depth form H
2.700 mm
F
Height of lens
1.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices