Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7504 O-H - Self-drilling screws with tapping screw thread, form O
Bill of material
Self drilling screw DIN 7504 ST4.8x38-O-H
CNSORDERNO
Article Number
31830.048.038
NENNID
Short description
ST4,8X38MM
D
Nominal thread diameter
4.80 mm
L
Nominal length
38.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7504 O-H
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Self drilling screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Phillips
CNSMASSEXACT
Nett weight
0.0040 kg
COMPARABLESTAN
Comparable standards
ISO15482 H
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
ISO15482 H
EANCODE
EAN code
8715492966445
INTRASTATCODE
Intrastat
7318149190
ECLASS
eClass
UNSPSC
31161507
ETIM
EC002341
URL
https://www.fabory.com/en-GB/p/31830048038
PACKAGING
Packaging Unit
2000 PCS
D3
Thread core diameter
3.580 mm
P
Threaded pitch
1.600 mm
DK
Head diameter
9.300 mm
LG
Distance from the last full form thread to the bearing face min.
27.500 mm
DP
Diameter of the drillbit max.
4.100 mm
A
Distance from the last full form thread to the bearing face
1.600 mm
K
Head height
2.800 mm
R
Transition radius under head
2.000 mm
MH
Wing diameter of cross recesses Form H
5.200 mm
LOD
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices