{fabory/6_screws/din_7504_m_form_h.prj},{NB=Bohrschraube DIN 7504 ST5.5x19-M-H 31820.055.019(High)},{CNSORDERNO=31820.055.019},{D=5.50},{L=19.00},{PACKAGING=500},{VARIANT=0.000},{FABNETWEIGHT=4.000},{P=1.800},{DK=11.000},{LG=8.000},{DP=4.800},{A=1.800},{K=4.000},{R=0.300},{RF=9.000},{MH=6.400},{MZ=6.200},{TH=3.100},{TZ=3.000},{VERS=1},{NENNID=ST5,5X19MM},{BRAND=Fabory},{STANDARD=DIN 7504 M-H},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Self drilling screw},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Pan head},{DRIVINGFEATURE=Phillips},{COMPARABLESTAN=ISO15481 H},{ADDITIONALINFO=large pack},{ROHS=Y},{APPROVAL=},{EANCODE=8717077074118},{INTRASTATCODE=7318149190},{ECLASS=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.