Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Bill of material
Self drilling screw DIN 7504 ST3.5x13-K
CNSORDERNO
Article Number
31810.035.013
NENNID
Short description
ST3,5X13MM
D
Nominal thread diameter
3.50 mm
L
Nominal length
13.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7504 K
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Self drilling screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
CNSMASSEXACT
Nett weight
0.00102 kg
COMPARABLESTAN
Comparable standards
ISO15480
ADDITIONALINFO
Additional information
large pack
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492965004
INTRASTATCODE
Intrastat
7318149190
ECLASS
eClass
UNSPSC
31161507
ETIM
EC002341
URL
https://www.fabory.com/en-GB/p/31810035013
PACKAGING
Packaging Unit
1000 PCS
D3
Thread core diameter
2.640 mm
P
Threaded pitch
1.300 mm
LG
Distance from the last full form thread to the bearing face min.
6.200 mm
DP
Diameter of the drillbit max.
2.800 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices