{fabory/6_screws/din_7504_k.prj},{NB=Bohrschraube DIN 7504 ST3.5x9.5-K 31810.035.009(High)},{CNSORDERNO=31810.035.009},{D=3.50},{L=9.50},{PACKAGING=1000},{VARIANT=0.000},{FABNETWEIGHT=0.800},{P=1.300},{S=5.500},{LG=2.850},{DP=2.800},{A=1.300},{C=0.600},{DC=8.300},{K=3.400},{R=0.500},{R1=0.250},{VERS=1},{NENNID=ST3,5X9,5MM},{BRAND=Fabory},{STANDARD=DIN 7504 K},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Self drilling screw},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COMPARABLESTAN=ISO15480},{ADDITIONALINFO=large pack},{ROHS=Y},{APPROVAL=},{EANCODE=8717077073524},{INTRASTATCODE=7318149190},{ECLASS=},{UNSPSC=31161507},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.