{fabory/6_screws/din_7500_ce_z.prj},{NB=Schraube DIN 7500-1 CE M6x20-Z 67150.060.020(High)},{CNSORDERNO=67150.060.020},{D=6.00},{L=20.00},{PACKAGING=500},{VARIANT=0.000},{FABNETWEIGHT=5.410},{P=1.000},{A=2.000},{X=2.500},{DK=12.000},{K=4.600},{R=0.250},{RF=10.000},{MH=6.900},{MZ=6.700},{EH=3.600},{EZ=3.460},{Y=7.000},{VERS=2},{NENNID=M6X20},{BRAND=Fabory},{STANDARD=DIN 7500 CE-Z},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Raised cheese head},{DRIVINGFEATURE=Pozidriv},{COMPARABLESTAN=},{ADDITIONALINFO=large pack},{ROHS=Y},{APPROVAL=},{EANCODE=8715492897633},{INTRASTATCODE=73181499},{ECLASS=},{UNSPSC=31161512},{ETIM=EC000891},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.