{fabory/6_screws/din_653.prj},{NB=Raendelschraube DIN 653 M6x10 47490.060.010(High)},{CNSORDERNO=47490.060.010},{D=6},{L=10},{PACKAGING=25},{VARIANT=1.000},{FABNETWEIGHT=21.000},{P=1.000},{DK=24.000},{C=0.500},{DS=0.000},{K=5.000},{R=1.000},{E=0.000},{A1=3.000},{VERS=1.000},{NENNID=M6X10},{BRAND=Fabory},{STANDARD=DIN 653},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Knurled thumb screw thin type},{BASICMATERIAL=Brass},{GRADE=Cu3},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492845139},{INTRASTATCODE=7415330000},{ECLASS=},{UNSPSC=31161500},{ETIM=EC002361},{FAB_NENN=M6x10},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.