{fabory/6_screws/din_464.prj},{NB=Raendelschraube DIN 464 M4x5 51829.040.005(High)},{CNSORDERNO=51829.040.005},{D=4},{L=5},{PACKAGING=50},{VARIANT=0.000},{FABNETWEIGHT=8.280},{P=0.700},{FORM=1.000},{BX=12.000},{G1=1.500},{G2=2.450},{DK=16.000},{DS=8.000},{C=0.400},{H=9.500},{K=3.500},{N=0.000},{R=0.500},{T=0.000},{RA=0.400},{TYP=1.000},{V=1.000},{NENNID=M4X5},{BRAND=Fabory},{STANDARD=DIN 464},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Knurled thumb screw high type},{BASICMATERIAL=Stainless steel},{GRADE=A1},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494281997},{INTRASTATCODE=7318159590},{ECLASS=},{UNSPSC=31161500},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.