Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 464 - Knurled thumb screws, high type
Bill of material
Knurled thumb screw DIN 464 M10x20
CNSORDERNO
Article Number
16649.100.020
NENNID
Short description
M10X20
D
Nominal thread diameter
10 mm
L
Nominal length
20 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 464
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Knurled thumb screw high type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.10100 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077276536
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
UNSPSC
31161500
ETIM
EC002361
URL
https://www.fabory.com/en-GB/p/16649100020
PACKAGING
Packaging Unit
10 PCS
D3
Thread core diameter
8.160 mm
P
Threaded pitch
1.500 mm
B
Thread length
14.800 mm
BX
Thread length
30.000 mm
G1
Undercut
3.200 mm
G2
Undercut
5.200 mm
DK
Head diameter
36.000 mm
DS
Diameter of the unthreaded shank max.
20.000 mm
H
Head height
23.000 mm
K
Head height max.
8.000 mm
N
Width of slot
0.000 mm
R
Transition radius under head
2.000 mm
T
Depth of the driving feature max.
0.000 mm
RA
Radius/head of thread
0.800 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices