{fabory/6_screws/din_464.prj},{NB=Raendelschraube DIN 464 M6x10 16649.060.010(High)},{CNSORDERNO=16649.060.010},{D=6},{L=10},{PACKAGING=25},{VARIANT=0.000},{FABNETWEIGHT=28.400},{P=1.000},{FORM=1.000},{BX=18.000},{G1=2.100},{G2=3.500},{DK=24.000},{DS=12.000},{C=0.500},{H=15.000},{K=5.000},{N=0.000},{R=1.000},{T=0.000},{RA=0.600},{TYP=1.000},{V=1.000},{NENNID=M6X10},{BRAND=Fabory},{STANDARD=DIN 464},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Knurled thumb screw high type},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077261983},{INTRASTATCODE=7318159590},{ECLASS=},{UNSPSC=31161500},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.