{fabory/6_screws/din_404.prj},{NB=Kreuzlochschraube DIN 404 M6x12 51289.060.012High},{CNSORDERNO=51289.060.012},{D=6},{L=12},{PACKAGING=50},{VARIANT=0.000},{FABNETWEIGHT=5.490},{LX=0},{P=1.000},{BX=28.000},{DA=6.800},{DB=3.000},{DK=10.000},{DS=6.000},{F=0.900},{K=8.000},{N=1.600},{R=0.250},{DL=16.000},{T=2.600},{U=3.000},{X=2.500},{A=3.000},{RIDG1=1.600},{NENNID=M6X12},{BRAND=Fabory},{STANDARD=DIN 404},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Stainless steel},{GRADE=A1-50},{SURFACETREATME=},{HEADSHAPE=Cylindrical head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494098519},{INTRASTATCODE=73181552},{ECLASS=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.