Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 316 - Wing screws
Bill of material
Wing screw DIN 316 M6x20
CNSORDERNO
Article Number
55812.060.020
NENNID
Short description
M6X20
D
Nominal thread diameter
6 mm
L
Nominal length
20 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 316
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Round wings
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Wing
CNSMASSEXACT
Nett weight
0.00132 kg
COMPARABLESTAN
Comparable standards
NEN1624
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494635240
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
UNSPSC
31161500
ETIM
EC002361
URL
https://www.fabory.com/en-GB/p/55812060020
PACKAGING
Packaging Unit
50 PCS
D3
Thread core diameter
4.773 mm
P
Threaded pitch
1.000 mm
A
Distance from the last full form thread to the bearing face max.
3.000 mm
B
Thread length
17.000 mm
DW
Diameter of the bearing face max.
13.000 mm
DK
Head diameter top max.
11.000 mm
E
Wingspan max.
33.000 mm
G1
Thick wings above max.
2.300 mm
G2
Thick wings below max.
3.300 mm
H
Wing height max.
17.000 mm
K
Head height max.
8.000 mm
R1
Radius 1 ~
5.000 mm
R2
Radius 2 ~
0.300 mm
R3
Radius 3 ~
1.000 mm
R4
Radius 4 ~
3.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices