{fabory/6_screws/din_316.prj},{NB=Fluegelschraube DIN 316 M4x20 47530.040.020High},{CNSORDERNO=47530.040.020},{D=4},{L=20},{PACKAGING=100},{VARIANT=0.000},{FABNETWEIGHT=4.150},{P=0.700},{A=2.100},{DW=8.000},{DK=7.000},{E=20.000},{G1=1.900},{G2=2.300},{H=10.500},{K=4.600},{R1=3.000},{R2=0.200},{R3=0.500},{R4=2.000},{NENNID=M4X20},{BRAND=Fabory},{STANDARD=DIN 316},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Round wings},{BASICMATERIAL=Brass},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Wing},{COMPARABLESTAN=NEN1624},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077095779},{INTRASTATCODE=7415330000},{ECLASS=},{UNSPSC=31161500},{ETIM=EC002361},{FAB_NENN=M4x20},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.