Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 316 - Wing screws
Bill of material
Wing screw DIN 316 M4x10
CNSORDERNO
Article Number
16210.040.010
NENNID
Short description
M4X10
D
Nominal thread diameter
4 mm
L
Nominal length
10 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 316
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Round wings
BASICMATERIAL
Basic material
Cast iron
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Wing
CNSMASSEXACT
Nett weight
0.00299 kg
COMPARABLESTAN
Comparable standards
NEN1624
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492589170
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
UNSPSC
31161500
ETIM
EC002361
URL
https://www.fabory.com/en-GB/p/16210040010
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
3.141 mm
P
Threaded pitch
0.700 mm
A
Distance from the last full form thread to the bearing face max.
2.100 mm
B
Thread length
7.900 mm
DW
Diameter of the bearing face max.
8.000 mm
DK
Head diameter top max.
7.000 mm
E
Wingspan max.
20.000 mm
G1
Thick wings above max.
1.900 mm
G2
Thick wings below max.
2.300 mm
H
Wing height max.
10.500 mm
K
Head height max.
4.600 mm
R1
Radius 1 ~
3.000 mm
R2
Radius 2 ~
0.200 mm
R3
Radius 3 ~
0.500 mm
R4
Radius 4 ~
2.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices