Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Bill of material
Stud bolts DIN 976-1 M20x2000-A
CNSORDERNO
Article Number
51071.200.001
NENNID
Short description
M20
D
Nominal thread diameter
20.000 mm
L
Nominal length
2000.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 976-1A
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2-70
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
4.16000 kg
COMPARABLESTAN
Comparable standards
NEN?2369,NF?25-136
ADDITIONALINFO
Additional information
2 meter
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492266996
INTRASTATCODE
Intrastat
73181535
ECLASS
eClass
23-11-03-02�
UNSPSC
31161618
ETIM
EC000028
URL
https://www.fabory.com/en-GB/p/51071200001
PACKAGING
Packaging Unit
1 PCS
D3
Thread core diameter
16.933 mm
P
Threaded pitch
2.500 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices