Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Bill of material
Stud bolts DIN 976-1 M20x1.5x1000-A
CNSORDERNO
Article Number
20360.200.150
NENNID
Short description
M20X1,50
D
Nominal thread diameter
20.000 mm
L
Nominal length
1000.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 976-1
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
?4.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
2.08000 kg
COMPARABLESTAN
Comparable standards
NEN?2369,NF?25-136
ADDITIONALINFO
Additional information
1 meter
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492607744
INTRASTATCODE
Intrastat
7318190090
ECLASS
eClass
23-11-03-02�
UNSPSC
31161618
ETIM
EC000028
URL
https://www.fabory.com/en-GB/p/20360200150
PACKAGING
Packaging Unit
1 PCS
D3
Thread core diameter
18.160 mm
P
Threaded pitch
1.500 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices