Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Bill of material
Stud bolts DIN 976-1 M36x3000-A
CNSORDERNO
Article Number
20147.360.001
NENNID
Short description
M36
D
Nominal thread diameter
36.000 mm
L
Nominal length
3000.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 976-1A
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
?4.8
SURFACETREATME
Surface treatment
Hot dip galvanized
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
20.70000 kg
COMPARABLESTAN
Comparable standards
NEN?2369,NF?25-136
ADDITIONALINFO
Additional information
3 meter oversized
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494515023
INTRASTATCODE
Intrastat
7318154290
ECLASS
eClass
23-11-03-02�
UNSPSC
31161618
ETIM
EC000028
URL
https://www.fabory.com/en-GB/p/20147360001
PACKAGING
Packaging Unit
1 PCS
D3
Thread core diameter
31.093 mm
P
Threaded pitch
4.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices