Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 939 - Studs - Metal end=1.25d
Bill of material
Stud DIN 939 M14x35
CNSORDERNO
Article Number
55270.140.035
NENNID
Short description
M14X35
D
Nominal thread - screw-in
14.000 mm
L
Length js15
35.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 939
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Stud 1,25xd
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.04940 kg
COMPARABLESTAN
Comparable standards
NEN2332,NFE25-135
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494122993
INTRASTATCODE
Intrastat
73181535
ECLASS
eClass
23-11-03-03
UNSPSC
31161610
ETIM
EC002391
URL
https://www.fabory.com/en-GB/p/55270140035
PACKAGING
Packaging Unit
50 PCS
D3
Core diameter of screw-in
11.546 mm
P
Threaded pitch screw-in
2.000 mm
DE
Nominal thread - nut
14.000 mm
DE3
Core diameter of nut
11.546 mm
P3
Pitch of bolt - nut
2.000 mm
L1
Overal length
53.000 mm
B1
Thread length
18.000 mm
B2
Thread length
27.000 mm
BX1
B2 for L <= 125
34.000 mm
BX2
B2 for 125<L<=200
40.000 mm
BX3
B2 for L > 200
53.000 mm
X1
Length of the thread run-out
2.500 mm
X2
Length of the thread run-out
5.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices