Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 939 - Studs - Metal end=1.25d
Bill of material
Stud DIN 939 M12x60
CNSORDERNO
Article Number
55270.120.060
NENNID
Short description
M12X60
D
Nominal thread - screw-in
12.000 mm
L
Length js15
60.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 939
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Stud 1,25xd
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.05780 kg
COMPARABLESTAN
Comparable standards
NEN2332,NFE25-135
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492339836
INTRASTATCODE
Intrastat
73181535
ECLASS
eClass
23-11-03-03
UNSPSC
31161610
ETIM
EC002391
URL
https://www.fabory.com/en-GB/p/55270120060
PACKAGING
Packaging Unit
100 PCS
D3
Core diameter of screw-in
9.853 mm
P
Threaded pitch screw-in
1.750 mm
DE
Nominal thread - nut
12.000 mm
DE3
Core diameter of nut
9.853 mm
P3
Pitch of bolt - nut
1.750 mm
L1
Overal length
75.000 mm
B1
Thread length
15.000 mm
B2
Thread length
30.000 mm
BX1
B2 for L <= 125
30.000 mm
BX2
B2 for 125<L<=200
36.000 mm
BX3
B2 for L > 200
49.000 mm
X1
Length of the thread run-out
2.200 mm
X2
Length of the thread run-out
4.300 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices