{fabory/5_threaded_rods_and_studbolts/din_939.prj},{NB=Stiftschraube DIN 939 M12x55 55270.120.055(High)},{CNSORDERNO=55270.120.055},{D=12.000},{L=55.000},{PACKAGING=10},{VARIANT=0},{FABNETWEIGHT=53.400},{P=1.750},{DE=12.000},{P3=1.750},{B1=15.000},{BX1=30.000},{BX2=36.000},{BX3=49.000},{X1=2.200},{X2=4.300},{SDDP=8.500},{SDZ1=3.000},{SD1=3.200},{SLE=6.000},{NENNID=M12X55},{BRAND=Fabory},{STANDARD=DIN 939},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Stud 1,25xd},{BASICMATERIAL=Stainless steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2332,NFE25-135},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492339829},{INTRASTATCODE=73181535},{ECLASS=23-11-03-03},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.