Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 939 - Studs - Metal end=1.25d
Bill of material
Stud DIN 939 M6x70
CNSORDERNO
Article Number
55270.060.070
NENNID
Short description
M6X70
D
Nominal thread - screw-in
6.000 mm
L
Length js15
70.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 939
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Stud 1,25xd
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.01600 kg
COMPARABLESTAN
Comparable standards
NEN2332,NFE25-135
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492339423
INTRASTATCODE
Intrastat
73181535
ECLASS
eClass
23-11-03-03
UNSPSC
31161610
ETIM
EC002391
URL
https://www.fabory.com/en-GB/p/55270060070
PACKAGING
Packaging Unit
100 PCS
D3
Core diameter of screw-in
4.773 mm
P
Threaded pitch screw-in
1.000 mm
DE
Nominal thread - nut
6.000 mm
DE3
Core diameter of nut
4.773 mm
P3
Pitch of bolt - nut
1.000 mm
L1
Overal length
77.500 mm
B1
Thread length
7.500 mm
B2
Thread length
18.000 mm
BX1
B2 for L <= 125
18.000 mm
BX2
B2 for 125<L<=200
24.000 mm
BX3
B2 for L > 200
0.000 mm
X1
Length of the thread run-out
1.250 mm
X2
Length of the thread run-out
2.500 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices