Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 939 - Studs - Metal end=1.25d
Bill of material
Stud DIN 939 M20x60
CNSORDERNO
Article Number
21525.200.060
NENNID
Short description
M20X60
D
Nominal thread - screw-in
20.000 mm
L
Length js15
60.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 939
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Stud 1,25xd
BASICMATERIAL
Basic material
Steel
GRADE
Grade
10.9
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.16500 kg
COMPARABLESTAN
Comparable standards
NEN2332,NFE25-135
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077218802
INTRASTATCODE
Intrastat
7318154890
ECLASS
eClass
23-11-03-03
UNSPSC
31161610
ETIM
EC002391
URL
https://www.fabory.com/en-GB/p/21525200060
PACKAGING
Packaging Unit
10 PCS
D3
Core diameter of screw-in
16.933 mm
P
Threaded pitch screw-in
2.500 mm
DE
Nominal thread - nut
20.000 mm
DE3
Core diameter of nut
16.933 mm
P3
Pitch of bolt - nut
2.500 mm
L1
Overal length
85.000 mm
B1
Thread length
25.000 mm
B2
Thread length
46.000 mm
BX1
B2 for L <= 125
46.000 mm
BX2
B2 for 125<L<=200
52.000 mm
BX3
B2 for L > 200
65.000 mm
X1
Length of the thread run-out
3.200 mm
X2
Length of the thread run-out
6.300 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices