{fabory/5_threaded_rods_and_studbolts/din_939.prj},{NB=Stiftschraube DIN 939 M16x190 21525.160.190(High)},{CNSORDERNO=21525.160.190},{D=16.000},{L=190.000},{PACKAGING=10},{VARIANT=1},{FABNETWEIGHT=310.000},{P=2.000},{DE=16.000},{P3=2.000},{B1=20.000},{BX1=38.000},{BX2=44.000},{BX3=57.000},{X1=2.500},{X2=5.000},{SDDP=12.000},{SDZ1=4.000},{SD1=4.000},{SLE=7.000},{NENNID=M16X190},{BRAND=Fabory},{STANDARD=DIN 939},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Stud 1,25xd},{BASICMATERIAL=Steel},{GRADE=10.9},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2332,NFE25-135},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077218765},{INTRASTATCODE=7318154890},{ECLASS=23-11-03-03},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.