{fabory/5_threaded_rods_and_studbolts/din_938.prj},{NB=Stiftschraube DIN 938 M20x100 55280.200.100(High)},{CNSORDERNO=55280.200.100},{D=20.000},{L=100.000},{PACKAGING=50},{VARIANT=0},{FABNETWEIGHT=266.000},{P=2.500},{DE=20.000},{P3=2.500},{B1=20.000},{BX1=46.000},{BX2=52.000},{BX3=65.000},{X1=6.300},{X2=3.200},{NENNID=M20X100},{BRAND=Fabory},{STANDARD=DIN 938},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Stud 1xd},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2331,NFE25-135},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494303712},{INTRASTATCODE=73181535},{ECLASS=23-11-03-03},{UNSPSC=31161610},{ETIM=EC002391},{FAB_NENN=M20x2.5-M20x100},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.