{fabory/5_threaded_rods_and_studbolts/din_938.prj},{NB=Stiftschraube DIN 938 M24x150 21560.240.150(High)},{CNSORDERNO=21560.240.150},{D=24.000},{L=150.000},{PACKAGING=5},{VARIANT=0},{FABNETWEIGHT=572.000},{P=3.000},{DE=24.000},{P3=3.000},{B1=24.000},{BX1=54.000},{BX2=60.000},{BX3=73.000},{X1=7.500},{X2=3.800},{NENNID=M24X150},{BRAND=Fabory},{STANDARD=DIN 938},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Stud 1xd},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2331,NFE25-135},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077038837},{INTRASTATCODE=7318154890},{ECLASS=23-11-03-03},{UNSPSC=31161610},{ETIM=EC002391},{FAB_NENN=M24x3-M24x150},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.