{fabory/5_threaded_rods_and_studbolts/din_938.prj},{NB=Stiftschraube DIN 938 M16x35 21546.160.035(High)},{CNSORDERNO=21546.160.035},{D=16.000},{L=35.000},{PACKAGING=50},{VARIANT=0},{FABNETWEIGHT=79.000},{P=2.000},{DE=16.000},{P3=2.000},{B1=16.000},{BX1=38.000},{BX2=44.000},{BX3=57.000},{X1=5.000},{X2=2.500},{NENNID=M16X35},{BRAND=Fabory},{STANDARD=DIN 938},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Stud 1xd},{BASICMATERIAL=Steel},{GRADE=5.6},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2331,NFE25-135},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077220157},{INTRASTATCODE=7318154290},{ECLASS=23-11-03-03},{UNSPSC=31161610},{ETIM=EC002391},{FAB_NENN=M16x2-M16x35},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.