{fabory/5_threaded_rods_and_studbolts/din_835.prj},{NB=Stiftschraube DIN 835 M8x90 51285.080.090(High)},{CNSORDERNO=51285.080.090},{D=8.000},{L=90.000},{PACKAGING=200},{VARIANT=1},{FABNETWEIGHT=3.870},{P=1.250},{DE=8.000},{P3=1.250},{B1=16.000},{BX1=22.000},{BX2=28.000},{BX3=0.000},{X=3.200},{DF=7.188},{NENNID=M8X90},{BRAND=Fabory},{STANDARD=DIN 835},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Stud metal end ? 2d},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494559621},{INTRASTATCODE=73181535},{ECLASS=23-11-03-03�},{UNSPSC=31163300},{ETIM=},{FAB_NENN=M8x1.25x90},{FAB_GEO=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.