{fabory/5_threaded_rods_and_studbolts/din_835.prj},{NB=Stiftschraube DIN 835 M8x30 21571.080.030(High)},{CNSORDERNO=21571.080.030},{D=8.000},{L=30.000},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=14.700},{P=1.250},{DE=8.000},{P3=1.250},{B1=16.000},{BX1=22.000},{BX2=28.000},{BX3=0.000},{X=3.200},{DF=7.188},{NENNID=M8X30},{BRAND=Fabory},{STANDARD=DIN 835},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Stud metal end ? 2d},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077264137},{INTRASTATCODE=82034000},{ECLASS=23-11-03-03�},{UNSPSC=31163300},{ETIM=},{FAB_NENN=M8x1.25x30},{FAB_GEO=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.