Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Bill of material
Washer ISO 7090 14
CNSORDERNO
Article Number
38161.140.001
NENNID
Short description
M14
D
Nominal diameter
14.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 7090
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
With chamfer
TYPE
Type
General purpose
BASICMATERIAL
Basic material
Steel
GRADE
Grade
200HV
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00760 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077254831
INTRASTATCODE
Intrastat
73182200
ECLASS
eClass
23-09-01-01�
UNSPSC
31161800
ETIM
URL
https://www.fabory.com/en-GB/p/38161140001
PACKAGING
Packaging Unit
250 PCS
DA
Inner diameter min.
15.000 mm
DW
Outer diameter max.
28.000 mm
H
Nominal thickness
2.500 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices