Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 7089 - Plain washers, normal series, product grade A
Bill of material
Washer ISO 7089 36
CNSORDERNO
Article Number
38139.360.001
NENNID
Short description
M36
D
Diameter
36.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 7089
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Without chamfer
TYPE
Type
General purpose
BASICMATERIAL
Basic material
Steel
GRADE
Grade
200HV
SURFACETREATME
Surface treatment
Zinc plated Znthp/nc
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.09200 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077254756
INTRASTATCODE
Intrastat
73182200
ECLASS
eClass
23-09-01-02
UNSPSC
31161800
ETIM
URL
https://www.fabory.com/en-GB/p/38139360001
PACKAGING
Packaging Unit
50 PCS
D2
Outer diameter max.
66.00 mm
H
Nominal thickness
5.00 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices