Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 988 - Shim rings
Bill of material
Shim ring DIN 988 8x14x0.2
CNSORDERNO
Article Number
51554.080.014
NENNID
Short description
8X14MM
D
Nominal diameter
8.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 988
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00016 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
h=0,2mm
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494108065
INTRASTATCODE
Intrastat
7318220091
ECLASS
eClass
23-09-01-01
UNSPSC
31163301
ETIM
EC001181
URL
https://www.fabory.com/en-GB/p/51554080014
PACKAGING
Packaging Unit
100 PCS
DA
Inner diameter
8.000 mm
DW
Outer diameter
14.000 mm
H
Height max.
0.200 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices