Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 988 - Shim rings
Bill of material
Shim ring DIN 988 6x12x0.25
CNSORDERNO
Article Number
38602.060.012
NENNID
Short description
6X12MM
D
Nominal diameter
6.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 988
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
2 K 50 acc DIN1624
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00017 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
h=0,25mm
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077086968
INTRASTATCODE
Intrastat
73182200
ECLASS
eClass
23-09-01-01
UNSPSC
31163301
ETIM
EC001181
URL
https://www.fabory.com/en-GB/p/38602060012
PACKAGING
Packaging Unit
100 PCS
DA
Inner diameter
6.000 mm
DW
Outer diameter
12.000 mm
H
Height max.
0.250 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices