{fabory/4_washers_and_retaining_rings/din_988_passscheiben.prj},{NB=Passscheibe DIN 988 12x24x1 38590.120.024(High)},{CNSORDERNO=38590.120.024},{D=12.000},{VARIANT=1},{PACKAGING=100},{FABNETWEIGHT=2.540},{DA=12.000},{DW=24.000},{H=1.000},{NENNID=12X24MM},{BRAND=Fabory},{STANDARD=DIN 988},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=2 K 50 acc DIN1624},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=h=1,0mm},{ROHS=Y},{APPROVAL=},{EANCODE=8715492780720},{INTRASTATCODE=7318220095},{ECLASS=23-09-01-01},{UNSPSC=31163301},{ETIM=EC001181},{FAB_NENN=12x24x1,0},{FAB_GEO=Diameter (d-D)=12;Outer diameter=24;d1 (max.)=12.23;d1 (min.)=12.05;d2 (max.)=23.935;d2 (min.)=23.725},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.