Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 988 - Shim rings
Bill of material
Shim ring DIN 988 5x10x0.3
CNSORDERNO
Article Number
38583.050.010
NENNID
Short description
5X10MM
D
Nominal diameter
5.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 988
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
2 K 50 acc DIN1624
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00014 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
h=0,3mm
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492779472
INTRASTATCODE
Intrastat
7318220095
ECLASS
eClass
23-09-01-01
UNSPSC
31163301
ETIM
EC001181
URL
https://www.fabory.com/en-GB/p/38583050010
PACKAGING
Packaging Unit
100 PCS
DA
Inner diameter
5.000 mm
DW
Outer diameter
10.000 mm
H
Height max.
0.300 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices